Product Number: 8661

Shielding & Bonding, TC Braid #11.3AWG

Shielding & Bonding, TC Braid 11.3AWG (192x34)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for shielding and bonding cable

Conductor

Element No. of Elements Size Stranding Material
Braid 1 12 AWG 192x34 TC - Tinned Copper

Electricals

Nom. Conductor DCR Max. Current
1.35 Ohm/1000ft Single conductor in free air @ 30ºC: 46.0 A

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Max. Pull Tension

69 lbs (31 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

AWG size is approximated.

Update and Revision

Revision Number: 0.455 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.455 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8661 00050 None Reel 50 ft 612825213901
8661 000250 None Reel 250 ft 612825213895 E