Product Number: 8662

Shielding & Bonding, TC Braid #6.6AWG

Shielding & Bonding, TC Braid 6.6AWG (576x34)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for shielding and bonding cable

Conductor

Element No. of Elements Size Stranding Material
Braid 1 7 AWG 576x34 TC - Tinned Copper

Electricals

Nom. Conductor DCR Max. Current
0.45 Ohm/1000ft Single conductor in free air @ 30ºC: 80 A

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Max. Pull Tension

203 lbs (92.1 kg)

Bulk Cable Weight

76 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

AWG size is approximated.

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8662 00050 None Reel 50 ft 612825213925
8662 000250 None Reel 250 ft 612825213918 E