Product Number: 8868

Lead Wire, #22 Str TC, Conductive PO/PO Ins, PVC Jkt, 25kV

Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, Conductive PO/PO Insulation, PVC Outer Jacket, 25kV

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of electronic equipments, high voltage applications

Conductor

AWG Stranding Material No. of Conductors
22 7x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
PE - Polyethylene 0.044 in

Table Notes

.003 in. conductive polyethylene over stranding.

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.15 in 0.015 in
0.15 in

Voltage

Breakdown Voltage Non-UL Description Non-UL Voltage Rating
48,000 V (DC) 24,000 V DC
AC (60 Hertz) 9000 V RMS

Non-UL Temp Rating

80°C

Bulk Cable Weight

10 lbs/1000ft

Min. Bend Radius/Minor Axis

2.25 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Notes

*This cable is recommended for applications in which the source is power limited so that if a cable failure occurs the source limits the energy transfer to a value of less than that required to raise the conductor temperature to 90°C.

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.387 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8868 002500 Red Reel 500 ft 612825217138
8868 002U500 Red Reel 500 ft 612825217121