Product Number: 8890

Lead Wire, #24 Str TC, EPDM Ins

Low Temp Rubber Lead Wire, 24AWG (45x40) Tinned Copper, EPDM Insulation, 1000V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

used as test probe lead for electrical and electronic measuring for test equipment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 24 45x40 TC - Tinned Copper

Insulation

Material Nom. Thickness
EPDM - Ethylene Propylene Diene Monomer 0.019 in (0.48 mm)

Overall Cable Diameter (Nominal)

0.066 in (1.7 mm)

Electricals

Nom. Conductor DCR
24.2 Ohm/1000ft

Voltage

Voltage Rating Breakdown Voltage
1000 V 10,000 V

Bend Radius

Stationary Min. Installation Min.
0.27 in (6.9 mm) 0.27 in (6.9 mm)

Max. Pull Tension

5.9 lbs (2.7 kg)

Bulk Cable Weight

3.3 lbs/1000ft

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

10000 V Breakdown

Update and Revision

Revision Number: 0.460 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.460 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
8890 010100 Black Reel 100 ft 612825217534
8890 010500 Black Reel 500 ft 612825217541
8890 002100 Red Reel 100 ft 612825217510
8890 002500 Red Reel 500 ft 612825217527