Product Number: 8899

Lead Wire, #18 Str TC, EPDM Ins

Low Temp Rubber Lead Wire, 18AWG (65x36) Tinned Copper, EPDM Insulation, 5000V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

used as test probe lead for electrical and electronic measuring for test equipment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 65x36 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.0485 in (1.23 mm) 0.144 in (3.66 mm)

Overall Cable Diameter (Nominal)

0.144 in (3.66 mm)

Electricals

Nom. Conductor DCR Max. Current
6.9 Ohm/1000ft Single conductor in free air @ 30ºC: 6.5 A

Voltage

Voltage Rating Breakdown Voltage
5000 V 20,000 V

Temperature

UL Temperature Operating
80°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.44 in (36.6 mm) 1.44 in (36.6 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Breakdown Voltage: 20,000 V RMS Suggested Working Voltage: 5000 V RMS

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8899 01025 Black Reel 25 ft 612825217817
8899 010100 Black Reel 100 ft 612825217794
8899 010500 Black Reel 500 ft 612825217824
8899 010U500 Black Reel 500 ft 612825217787
8899 0101000 Black Reel 1,000 ft 612825217800 C
8899 010U1000 Black Reel 1,000 ft 612825217770
8899 006100 Blue, Light Reel 100 ft 612825217732
8899 006500 Blue, Light Reel 500 ft 612825217749
8899 005100 Green, Dark Reel 100 ft 612825217718
8899 005500 Green, Dark Reel 500 ft 612825217725
8899 00225 Red Reel 25 ft 612825217671
8899 002100 Red Reel 100 ft 612825217657
8899 002500 Red Reel 500 ft 612825217688
8899 002U500 Red Reel 500 ft 612825217640
8899 0021000 Red Reel 1,000 ft 612825217664 C
8899 002U1000 Red Reel 1,000 ft 612825217633
8899 009100 White Reel 100 ft 612825217756
8899 009500 White Reel 500 ft 612825217763
8899 004100 Yellow Reel 100 ft 612825217695
8899 004500 Yellow Reel 500 ft 612825217701