Product Number: 8908
Lead Wire, #8 Str TC, PVC Ins, AWM 1028 AWM 1015 AWM 1231
Low Temp Plastic Lead Wire, 8AWG (133x29) Tinned Copper, PVC Insulation, AWM 1028 AWM 1015 AWM 1231 CSA TYPE TEW 600V 105C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 8 | 133x29 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.262 in (6.65 mm) |
Overall Cable Diameter (Nominal) |
0.262 in (6.65 mm) |
---|
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
600 V RMS |
Mechanical Characteristics
Temperature
UL Temperature |
---|
105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.05 in (26.7 mm) | 1.05 in (26.7 mm) |
Max. Pull Tension |
213 lbs (96.6 kg) |
---|---|
Bulk Cable Weight |
74 lbs/1000ft |
Standards and Compliance
Sustainability |
CA Prop 65 |
---|---|
Flammability / Reaction to Fire |
VW-1 |
NEC / UL Compliance |
Article 310, MTW or TW |
AWM Compliance |
AWM 1015, AWM 1028, AWM 1231, CSA AWM I A/B |
CEC / C(UL) Compliance |
TEW |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.450 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.450 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8908 010250 | Black | Reel | 250 ft | 612825217992 | C |
8908 0101500 | Black | Reel | 1,500 m | 612825217985 | |
8908 013250 | Blue, Dark | Reel | 250 ft | 612825218005 | |
8908 001250 | Brown | Reel | 250 ft | 612825217831 |