Product Number: 8918

Lead Wire, #18 Str TC, PVC Ins, AWM 1015 AWM 1230

Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 16x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.11 in (2.8 mm)

Overall Cable Diameter (Nominal)

0.11 in (2.8 mm)

Electricals

Nom. Conductor DCR Max. Current
6.5 Ohm/1000ft Single conductor in free air @ 30ºC: 20 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
1.1 in (28 mm) 1.1 in (28 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 310, MTW

AWM Compliance

AWM 1015, AWM 1230, CSA AWM I A/B

CEC / C(UL) Compliance

TEW

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8918 010100 Black Reel 100 ft 612825219989
8918 0101000 Black Reel 1,000 ft 612825219996 P
8918 0105000 Black Reel 5,000 ft 612825220008 C
8918 013100 Blue, Dark Reel 100 ft 612825220060
8918 0131000 Blue, Dark Reel 1,000 ft 612825220077 P
8918 0135000 Blue, Dark Reel 5,000 ft 612825220084 C
8918 001100 Brown Reel 100 ft 612825219606
8918 0011000 Brown Reel 1,000 ft 612825219613 P
8918 0081000 Gray Reel 1,000 ft 612825219866 P
8918 0085000 Gray Reel 5,000 ft 612825219873 P
8918 005100 Green, Dark Reel 100 ft 612825219804
8918 0051000 Green, Dark Reel 1,000 ft 612825219811 P
8918 0055000 Green, Dark Reel 5,000 ft P
8918 189100 Green, Yellow Stripe Reel 100 ft 612825220107 A
8918 1891000 Green, Yellow Stripe Reel 1,000 ft 612825348030 A
8918 003100 Orange Reel 100 ft 612825219699
8918 0031000 Orange Reel 1,000 ft 612825219705 P
8918 002100 Red Reel 100 ft 612825219637
8918 0021000 Red Reel 1,000 ft 612825219644 P
8918 0025000 Red Reel 5,000 ft 612825219651 C
8918 0071000 Violet Reel 1,000 ft 612825219842 P
8918 009100 White Reel 100 ft 612825219903
8918 0091000 White Reel 1,000 ft 612825219910 P
8918 0095000 White Reel 5,000 ft 612825219927 C
8918 004100 Yellow Reel 100 ft 612825219743
8918 0041000 Yellow Reel 1,000 ft 612825219750 P
8918 0045000 Yellow Reel 5,000 ft 612825219767 C