Product Number: 9531

Lead Wire on Racks, 5 C #22 Str TC, PVC Ins, Five Color Kit

Low Temp Plastic Lead Wire on Racks, 5 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, Five Color Kit 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material
22 7x30 TC - Tinned Copper

Conductor Count

1

Insulation

Material
PVC - Polyvinyl Chloride

UL Temp Rating

80°C

Bulk Cable Weight

15 lbs/1000ft

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Notes

5 Spools of 8524 in the following colors 2, 5, 6, 9, 10 - Spool Lengths 100 Ft.

Update and Revision

Revision Number: 0.336 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.336 Revision Date: 02-03-2025


Part Numbers

Item # Put-Up Type Length UPC
9531 Reel 1 ft 612825255017