Product Number: 9899

Lead Wire, #18 Str TC, PVC Ins, AWM 1855

Low Temp Plastic Lead Wire, 18AWG (65x36) Tinned Copper, PVC Insulation, AWM 1855 5000V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

used as test probe lead for electrical and electronic measuring for test equipment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 65x36 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.144 in (3.66 mm)

Overall Cable Diameter (Nominal)

0.144 in (3.66 mm)

Electricals

Nom. Conductor DCR Max. Current
6.5 Ohm/1000ft Single conductor in free air @ 30ºC: 6.5 A

Voltage

UL Voltage Rating
5000 V RMS

Temperature

UL Temperature Operating
80°C -50°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.44 in (36.6 mm) 1.44 in (36.6 mm)

Max. Pull Tension

37 lbs (17 kg)

Bulk Cable Weight

14 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

AWM Compliance

AWM 1855

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.482 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.482 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9899 010100 Black Reel 100 ft 612825260219
9899 010500 Black Reel 500 ft 612825260233
9899 0101000 Black Reel 1,000 ft 612825260226 C
9899 005500 Green, Dark Reel 500 ft 612825260196
9899 002100 Red Reel 100 ft 612825260165
9899 002500 Red Reel 500 ft 612825260189
9899 0021000 Red Reel 1,000 ft 612825260172
9899 009500 White Reel 500 ft 612825260202