Product Number: 9904

Lead Wire, #4 Str TC, PVC Ins, AWM 1283 AWM 1015

Low Temp Plastic Lead Wire, 4AWG (133x25) Tinned Copper, PVC Insulation, AWM 1283 AWM 1015 CSA TYPE TEW 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

AWG Stranding Material No. of Conductors
4 133x25 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.392 in 0.063 in

Conductor DCR

Nominal Conductor DCR
0.27 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 160 A

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

105°C

UL Temp Rating

105°C

Bulk Cable Weight

193 lbs/1000ft

Min. Bend Radius/Minor Axis

1.57 in

NEC Articles

Article 310

NEC/(UL) Compliance

MTW

UL Rating

600V, 105°C

UL AWM Style Compliance

AWM 1015, AWM 1283

CSA Rating

600V, 105°C

CSA Type

TEW

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.382 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.382 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9904 01050 Black Reel 50 ft 612825260349
9904 010500 Black Reel 500 ft 612825260356
9904 001500 Brown Reel 500 ft 612825260301
9904 00250 Red Reel 50 ft 612825260318
9904 002500 Red Reel 500 ft 612825260325
9904 00750 Violet Reel 50 ft 612825260332