Product Number: 9906

Lead Wire, #6 Str TC, PVC Ins, AWM 1283 AWM 1232 AWM 1015

Low Temp Plastic Lead Wire, 6AWG (133x27) Tinned Copper, PVC Insulation, AWM 1283 AWM 1232 AWM 1015 CSA TYPE TEW 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 6 133x27 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.331 in (8.41 mm)

Overall Cable Diameter (Nominal)

0.331 in (8.41 mm)

Electricals

Nom. Conductor DCR Max. Current
0.41 Ohm/1000ft Single conductor in free air @ 30ºC: 121 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
105°C

Bend Radius

Stationary Min. Installation Min.
1.33 in (33.8 mm) 1.33 in (33.8 mm)

Max. Pull Tension

333 lbs (151 kg)

Bulk Cable Weight

117 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 310, MTW or THW

AWM Compliance

AWM 1015, AWM 1232, AWM 1283, CSA AWM I A/B

CEC / C(UL) Compliance

TEW

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.474 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.474 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9906 010100 Black Reel 100 ft 612825260486 C
9906 0101000 Black Reel 1,000 ft 612825260493 C
9906 013100 Blue, Dark Reel 100 ft 612825260509 C
9906 001100 Brown Reel 100 ft 612825260363
9906 0011000 Brown Reel 1,000 ft 612825260370
9906 0081000 Gray Reel 1,000 ft 612825260455
9906 005100 Green, Dark Reel 100 ft 612825260431 C
9906 0051000 Green, Dark Reel 1,000 ft 612825260448 C
9906 002100 Red Reel 100 ft 612825260387 C
9906 0021000 Red Reel 1,000 ft 612825260394 C
9906 009100 White Reel 100 ft 612825260462 C
9906 0091000 White Reel 1,000 ft 612825260479
9906 004100 Yellow Reel 100 ft 612825260400