Product Number: 9909

Lead Wire, #16 Str TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 16AWG (26x30) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments

Conductor

AWG Stranding Material No. of Conductors
16 26x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.08 in 0.01 in

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temp Rating

80°C

Bulk Cable Weight

10.5 lbs/1000ft

Min. Bend Radius/Minor Axis

0.32 in

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1061

CSA Rating

300V RMS, 80°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I, A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9909 0031000 Orange Reel 1,000 ft 612825260684
9909 0071000 Violet Reel 1,000 ft 612825260691