Product Number: 9911

Lead Wire, #18 Str TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments

Conductor

AWG Stranding Material No. of Conductors
18 16x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.067 in 0.01 in

Color Chart 2

Number
6

Cabling

Twists
6 twist/ft

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temp Rating

80°C

Bulk Cable Weight

6 lbs/1000ft

Min. Bend Radius/Minor Axis

0.27 in

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1061

CSA Rating

300V RMS, 80°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I, A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9911 0101000 Black Reel 1,000 ft 612825261124
9911 0131000 Blue, Dark Reel 1,000 ft 612825261155
9911 0011000 Brown Reel 1,000 ft
9911 0081000 Gray Reel 1,000 ft 612825261056
9911 0051000 Green, Dark Reel 1,000 ft 612825261001
9911 0031000 Orange Reel 1,000 ft 612825260950
9911 0021000 Red Reel 1,000 ft 612825260929
9911 0071000 Violet Reel 1,000 ft 612825261025
9911 0091000 White Reel 1,000 ft 612825261087
9911 0041000 Yellow Reel 1,000 ft 612825260981