Product Number: 9918

Lead Wire, #18 Str TC, PVC Ins, AWM 1007 AWM 1569

Low Temp Plastic Lead Wire, 18AWG (16x30) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 16x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.079 in (2.0 mm)

Overall Cable Diameter (Nominal)

0.079 in (2.0 mm)

Electricals

Nom. Conductor DCR Max. Current
7.15 Ohm/1000ft Single conductor in free air @ 30ºC: 20 A

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -25°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.79 in (20 mm) 0.79 in (20 mm)

Max. Pull Tension

21 lbs (9.5 kg)

Bulk Cable Weight

7 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1007, AWM 1569

CEC / C(UL) Compliance

TRSR-64

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.513 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.513 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9918 010100 Black Reel 100 ft 612825262404
9918 0101000 Black Reel 1,000 ft 612825349853 P
9918 0105000 Black Reel 5,000 ft 612825262411 C K Z
9918 013100 Blue, Dark Reel 100 ft 612825262442
9918 0131000 Blue, Dark Reel 1,000 ft 612825262459 P
9918 0135000 Blue, Dark Reel 5,000 ft 612825262466 C P
9918 006100 Blue, Light Reel 100 ft 612825262299
9918 0061000 Blue, Light Reel 1,000 ft 612825262305
9918 001100 Brown Reel 100 ft 612825262138
9918 0011000 Brown Reel 1,000 ft 612825262145 P
9918 0015000 Brown Reel 5,000 ft 612825262152 C P
9918 008100 Gray Reel 100 ft 612825262343
9918 0081000 Gray Reel 1,000 ft 612825349846 P
9918 005100 Green, Dark Reel 100 ft 612825262268
9918 0051000 Green, Dark Reel 1,000 ft 612825262275 P
9918 0055000 Green, Dark Reel 5,000 ft 612825262282 C
9918 003100 Orange Reel 100 ft 612825262213
9918 0031000 Orange Reel 1,000 ft 612825262220 P
9918 002100 Red Reel 100 ft 612825262176
9918 0021000 Red Reel 1,000 ft 612825262183 P
9918 0025000 Red Reel 5,000 ft 612825262190 C
9918 007100 Violet Reel 100 ft 612825262329
9918 0071000 Violet Reel 1,000 ft 612825262336 P
9918 009100 White Reel 100 ft 612825262367
9918 0091000 White Reel 1,000 ft 612825262374 P
9918 0095000 White Reel 5,000 ft 612825262381 C
9918 004100 Yellow Reel 100 ft 612825262237
9918 0041000 Yellow Reel 1,000 ft 612825262244 P