Product Number: 9921

Lead Wire, #22 Str TC, PVC Ins, AWM 1007 AWM 1569

Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, AWM 1007 AWM 1569 CSA TYPE TR-64 TRSR-64

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.062 in (1.6 mm)

Overall Cable Diameter (Nominal)

0.062 in (1.6 mm)

Electricals

Nom. Conductor DCR Max. Current
18.1 Ohm/1000ft Single conductor in free air @ 30ºC: 11 A

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.62 in (16 mm) 0.62 in (16 mm)

Max. Pull Tension

9 lbs (4.1 kg)

Bulk Cable Weight

4 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1007, AWM 1569

CEC / C(UL) Compliance

TRSR-64

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9921 010100 Black Reel 100 ft 612825263210
9921 0101000 Black Reel 1,000 ft 612825263227 P
9921 0105000 Black Reel 5,000 ft 612825263234 C
9921 013100 Blue, Dark Reel 100 ft 612825263258
9921 0131000 Blue, Dark Reel 1,000 ft 612825263265 P
9921 0135000 Blue, Dark Reel 5,000 ft 612825263272 C
9921 006100 Blue, Light Reel 100 ft 612825263098
9921 0061000 Blue, Light Reel 1,000 ft 612825263104 P
9921 001100 Brown Reel 100 ft 612825262985
9921 0011000 Brown Reel 1,000 ft 612825262992 P
9921 008100 Gray Reel 100 ft 612825263135
9921 0081000 Gray Reel 1,000 ft 612825263142 P
9921 0085000 Gray Reel 5,000 ft 612825263159 C P
9921 005100 Green, Dark Reel 100 ft 612825263074
9921 0051000 Green, Dark Reel 1,000 ft 612825263081 P
9921 003100 Orange Reel 100 ft 612825263029
9921 0031000 Orange Reel 1,000 ft 612825263036 P
9921 002100 Red Reel 100 ft 612825263005
9921 0021000 Red Reel 1,000 ft 612825349860 P
9921 0025000 Red Reel 5,000 ft 612825349877 C P
9921 007100 Violet Reel 100 ft 612825263111
9921 0071000 Violet Reel 1,000 ft 612825263128 P
9921 009100 White Reel 100 ft 612825263173
9921 0091000 White Reel 1,000 ft 612825263180 P
9921 004100 Yellow Reel 100 ft 612825263043
9921 0041000 Yellow Reel 1,000 ft 612825263050 P
9921 0045000 Yellow Reel 5,000 ft 612825263067 C