Product Number: 9976

Lead Wire, #26 Sol TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 26AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications

Conductor

AWG Stranding Material No. of Conductors
26 Solid TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.036 in 0.01 in

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temp Rating

80°C

Bulk Cable Weight

1.25 lbs/1000ft

Min. Bend Radius/Minor Axis

0.15 in

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1061

CSA Rating

300V RMS, 80°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I, A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.369 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.369 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9976 010100 Black Reel 100 ft 612825265672
9976 0101000 Black Reel 1,000 ft 612825265689
9976 0131000 Blue, Dark Reel 1,000 ft 612825265696
9976 0011000 Brown Reel 1,000 ft 612825265566
9976 0081000 Gray Reel 1,000 ft 612825265634
9976 0051000 Green, Dark Reel 1,000 ft 612825265627
9976 0031000 Orange Reel 1,000 ft 612825265597
9976 002100 Red Reel 100 ft 612825265573
9976 0021000 Red Reel 1,000 ft 612825265580
9976 009100 White Reel 100 ft 612825265658
9976 0091000 White Reel 1,000 ft 612825265665
9976 0041000 Yellow Reel 1,000 ft 612825265603