Product Number: 9978

Lead Wire, #30 Sol TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 30AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications

Conductor

AWG Stranding Material No. of Conductors
30 Solid TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.03 in 0.01 in

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temp Rating

80°C

Bulk Cable Weight

0.7 lbs/1000ft

Min. Bend Radius/Minor Axis

0.12 in

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1061

CSA Rating

300V RMS, 80°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I, A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.373 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.373 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9978 010100 Black Reel 100 ft 612825266037
9978 0101000 Black Reel 1,000 ft 612825266044
9978 013100 Blue, Dark Reel 100 ft 612825266051
9978 0131000 Blue, Dark Reel 1,000 ft 612825266068
9978 001100 Brown Reel 100 ft 612825265894
9978 008100 Gray Reel 100 ft 612825266006
9978 005100 Green, Dark Reel 100 ft 612825265962
9978 0051000 Green, Dark Reel 1,000 ft 612825265979
9978 003100 Orange Reel 100 ft 612825265924
9978 0031000 Orange Reel 1,000 ft 612825265931
9978 002100 Red Reel 100 ft 612825265900
9978 0021000 Red Reel 1,000 ft 612825265917
9978 007100 Violet Reel 100 ft 612825265986
9978 0071000 Violet Reel 1,000 ft 612825265993
9978 009100 White Reel 100 ft 612825266013
9978 0091000 White Reel 1,000 ft 612825266020
9978 004100 Yellow Reel 100 ft 612825265948
9978 0041000 Yellow Reel 1,000 ft 612825265955