Product Number: 9983

Lead Wire, #22 Str TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.05 in (1.3 mm)

Overall Cable Diameter (Nominal)

0.05 in (1.3 mm)

Electricals

Nom. Conductor DCR Max. Current
18.1 Ohm/1000ft Single conductor in free air @ 30ºC: 3.3 A

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
105°C -25°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.5 in (13 mm) 0.5 in (13 mm)

Max. Pull Tension

9 lbs (4.1 kg)

Bulk Cable Weight

3 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1061, AWM I A/B

CEC / C(UL) Compliance

LL7874

Military Compliance

Mil-W-16878/4

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.505 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.505 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9983 010100 Black Reel 100 ft 612825349921
9983 0101000 Black Reel 1,000 ft 612825266815 P
9983 01010000 Black Reel 10,000 ft 612825266822
9983 013100 Blue, Dark Reel 100 ft 612825266853
9983 0131000 Blue, Dark Reel 1,000 ft 612825266860 P
9983 001100 Brown Reel 100 ft 612825266570
9983 0011000 Brown Reel 1,000 ft 612825266587 P
9983 0081000 Gray Reel 1,000 ft 612825266747 P
9983 005100 Green, Dark Reel 100 ft 612825266693
9983 0051000 Green, Dark Reel 1,000 ft 612825266709 P
9983 003100 Orange Reel 100 ft 612825266648
9983 0031000 Orange Reel 1,000 ft 612825266655 P
9983 002100 Red Reel 100 ft 612825266617
9983 0021000 Red Reel 1,000 ft 612825266624 P
9983 0071000 Violet Reel 1,000 ft 612825266723 P
9983 009100 White Reel 100 ft 612825266778
9983 0091000 White Reel 1,000 ft 612825266785 C P
9983 004100 Yellow Reel 100 ft 612825266679
9983 0041000 Yellow Reel 1,000 ft 612825266686 P