Product Number: 9985
Lead Wire, #26 Str TC, PVC Ins, AWM 1061
Low Temp Plastic Lead Wire, 26AWG (7x34) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 26 AWG | 7x34 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.039 in (0.99 mm) |
Overall Cable Diameter (Nominal) |
0.039 in (0.99 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
45.8 Ohm/1000ft | Single conductor in free air @ 30ºC: 5 A |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -25°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.39 in (9.9 mm) | 0.39 in (9.9 mm) |
Max. Pull Tension |
4 lbs (1.8 kg) |
---|---|
Bulk Cable Weight |
1 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1061, AWM I A/B |
CEC / C(UL) Compliance |
LL7874 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.481 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.481 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9985 010100 | Black | Reel | 100 ft | 612825267294 | |
9985 0101000 | Black | Reel | 1,000 ft | 612825267300 | P |
9985 013100 | Blue, Dark | Reel | 100 ft | 612825267324 | |
9985 0131000 | Blue, Dark | Reel | 1,000 ft | 612825267331 | P |