Product Number: 9989

Lead Wire, #14 Str TC, PVC Ins, AWM 1569

Low Temp Plastic Lead Wire, 14AWG (41x30) Tinned Copper, PVC Insulation, AWM 1569 CSA TYPE TR-64 AND TRSR-64

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
14 41x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness Min. Average Wall Thickness
PVC - Polyvinyl Chloride 0.11 in 0.019 in 0.015 in

Stranding

Twists
6.9 twist/ft

Cabling

Twists
6.9 twist/ft

Conductor DCR

Individual Pair Nominal Shield DCR Max. Conductor DCR Nominal Outer Shield DCR
6.9 Ohm/1000ft 6.9 Ohm/1000ft 6.9 Ohm/km

High Frequency (Nominal/Typical)

Nom. Insertion Loss
6.9 dB/100m

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

105°C

UL Temp Rating

105°C

Bulk Cable Weight

15.7 lbs/1000ft

Min. Bend Radius/Minor Axis

0.44 in

UL Rating

300V RMS, 105°C

UL AWM Style Compliance

AWM 1569

CSA Rating

300V, 105°C

CSA Type

TRSR-64

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.380 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.380 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9989 0101000 Black Reel 1,000 ft 612825267584
9989 0131000 Blue, Dark Reel 1,000 ft 612825267591
9989 0011000 Brown Reel 1,000 ft 612825267546
9989 0021000 Red Reel 1,000 ft 612825267553
9989 0071000 Violet Reel 1,000 ft 612825267560
9989 0091000 White Reel 1,000 ft 612825267577