Product Number: BE41424

Lead Wire, 0.75mm² Str BC, PVC Ins, 70°C

24x0.2B PVC VDMS 70C

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

IEC 189-3, VMDS 70C

Conductor

Stranding Material Cross Section Construction n x D
Stranded BC - Bare Copper 0.75 mm² 24x0.20 mm

Conductor Count

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
Insulation PVC - Polyvinyl Chloride 1.77 mm 0.06 mm 0.25 mm

Table Notes

TI1

Conductor DCR

Element Max. Conductor DCR
Conductor(s) 26 Ohm/km

Min Insulation Resistance

10 MOhm*km

UL AWM Style Compliance

N/A

Military Compliance

N/A

Environmental Space

Indoor

EU CE Mark

Yes

UL voltage rating

N/A

Update and Revision

Revision Number: 0.146 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.146 Revision Date: 05-31-2024

Part Numbers

Item # Color Put-Up Type Length EAN
BE41424.004000 Black Reel 4,000 m 8719605025685
BE41424.094000 Blue Reel 4,000 m 8719605025777
BE41424.044000 Brown Reel 4,000 m 8719605025722
BE41424.084000 Gray Reel 4,000 m 8719605025760
BE41424.054000 Green Reel 4,000 m 8719605025739
BE41424.064000 Orange Reel 4,000 m 8719605025746
BE41424.074000 Red Reel 4,000 m 8719605025753
BE41424.034000 Violet Reel 4,000 m 8719605025715
BE41424.014000 White Reel 4,000 m 8719605025692
BE41424.024000 Yellow Reel 4,000 m 8719605025708