Product Number: HKX36
MachFlex™ ONE 350 2X, 1 C 6 mm² Str BC, XLPO Ins
MachFlex™ ONE 350 2X, 1 Conductor 6 mm² Stranded Bare Copper, XLPO Insulation
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which Laying in tubes, exposed or buried in plaster, and in closed installation ducts. Suitable for assembling cable harnesses and wiring during switch cabinet installation. These are highly durable & ruggedized cables meeting high flame retardant rating and low smoke and toxicity density. |
---|
Construction Details
Conductor
Element | Size | Stranding | Material |
---|---|---|---|
Conductor(s) | 6 mm² | Class 5 | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
XLPO - Crosslink Polyolefin | 4.9 mm (0.19 in) |
Electrical Characteristics
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
600 V | 300 / 500 V (IEC) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
IEC / EN: -35°C to +90°C, UL: -20°C to +105°C (Occasional movement) | IEC / EN: -55°C to +90°C, UL: -30°C to +105°C (Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
19.6 mm (0.772 in) | 39.2 mm (1.54 in) |
Bulk Cable Weight |
72 kg/km (48 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-22, DIN VDE 0482‐332‐1‐2 |
AWM Compliance |
AWM 3286 |
ISO/IEC Compliance |
IEC 60228 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
HD 22.9, UL 758, UL 1581, EN 50290-2-26, BS 6360 |
Product Notes
Notes |
Smoke Density : IEC 61034, ASTM E-662, Halogen Content : IEC 60754-1, Acid Gas Emission : IEC 60754-2 General Reference Standards : DIN VDE 0295, DIN VDE 0207-363-5, EN 50525-3-41, VDE 0282-9 |
---|
History
Update and Revision |
Revision Number: 0.40 Revision Date: 09-12-2024 |
---|
Information
Update and Revision |
Revision Number: 0.40 Revision Date: 09-12-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
HKX36 010100M | Black | 100 m |
HKX36 010200M | Black | 200 m |
HKX36 010300M | Black | 300 m |
HKX36 008100M | Gray | 100 m |