Product Number: 70258PU

Sensor & Actuator, 3-Cond, Cu Section 0.50 mm², PUR

PUR Sensor & Actuator Cable, 3 x 16 x 0.20 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Conductor

AWG Nominal Diameter No. of Conductors
20 4.60 mm 3

Table Notes

Extra fine-wired

Conductor Count

3

Insulation

Nominal Diameter
1.50 mm

Color Chart

Number
Wire 1
Wire 2
Wire 3

Color Chart 2

Color
Brown
blue
yellowgreen

Inner Jacket

Nominal Diameter
4.60 mm

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance Labs Free Oil Resistant
PUR - Polyurethane 4.60 mm 0.2 mm Yes Good

Min Insulation Resistance

1000 MOhm*km

Voltage

Voltage Rating [V] Voltage Test Dielectric
300 V 2.0 kV DC

Operating Temperature Range

-50°C To +80°C

Operating Temp Range (Flexible Install)

-25°C To +80°C

Operating Temp Range (Drag Chain Op)

-25°C To +60°C

Microbes and Hydrolyse Resistance

Good

Min Bend Radius (W/o Pulling Strength)

46 mm

Min No. of Drag Chain Cycles

5 Mio.

Drag Chain Parameters

a = 5 m/s², horizontal 5 m, vertical 2 m,v = max. 200m/min.)

UL AWM Style Compliance

AWM 20549

Environmental Space

Indoor/Outdoor

CSA Flammability

FT2

IEC Flammability

IEC 60332-2-2

IEC 60754-1 - Halogen Amount

Zero

Update and Revision

Revision Number: 0.137 Revision Date: 06-03-2025

Update and Revision

Revision Number: 0.137 Revision Date: 06-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
70258PU.00C100 Black Coil 100 m 8719605012487
70258PU.00500 Black Reel 500 m 8719605012470