Product Number: 8110NH
RS232/422 Low Cap, #24-10pr, FPO, O/A Foil+Braid, LSZH Jkt, Dca, 100Ω
10-Pair, 24 AWG stranded (7x32) TC conductors, Datalene® insulation, twisted pairs, overall Beldfoil® (100% coverage) + TC braid shield (65% coverage), 24 AWG stranded TC drain wire, LSZH jacket, Flame resistance EC 60332-3C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 10 |
Conductor Count |
20 |
---|
Insulation
Material | Material Trade Name | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
PE - Polyethylene (Foam) | Datalene® | 1.24 mm | 0.06 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | White/Blue & Blue/White |
Pair 2 | White/Orange & Orange/White |
Pair 3 | White/Green & Green/White |
Pair 4 | White/Brown & Brown/White |
Pair 5 | White/Gray & Gray/White |
Pair 6 | Red/Blue & Blue/Red |
Pair 7 | Red/Orange & Orange/Red |
Pair 8 | Red/Green & Green/Red |
Pair 9 | Red/Brown & Brown/Red |
Pair 10 | Red/Gray & Gray/Red |
Outer Shield
Type | Material | Material Trade Name | Thickness of Foil | Drainwire Material | Drainwire AWG | Min. Coverage [%] |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 9 / 12 µm | TC - Tinned Copper | AWG24/7 | |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nominal Diameter | Min. Wall Thickness | Min. Average Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.29 mm | 0.7 mm | 0.813 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
2 fillers and 10 pairs twisted to cable core | Polypropylene (2x) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
78.7 Ohm/km | 8.5 Ohm/km |
Capacitance
Max. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|---|
45.9 pF/m | 41 pF/m | 72.2 pF/m |
Inductance
Nominal Pair Inductance |
---|
0.75 µH/m |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
78% |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 1.5 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Storage Temperature Range |
-45°C To +80°C |
---|---|
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Max. Pull Tension |
400 N |
---|---|
Min. Bend Radius During Installation |
102.9 mm |
Min Setting Radius |
51.45 mm |
Standards
CENELEC Compliance |
EN 50290-2-20 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.253 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.253 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
8110NH.00152 | Chrome | Reel | 152 m | 8719605017895 |
8110NH.00305 | Chrome | Reel | 305 m | 8719605017901 |
8110NH.00500 | Chrome | Reel | 500 m | 8719605017918 |