Product Number: 83307E

Electronic, 1 C #18 Str SPC, TFE Ins, OA SPC Brd, TFE Jkt, MIL-W-16878/4 (Type E)

High Temperature Electronic, 1 Conductor 18AWG (19x30) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 AWG 19x30 SC - Silvered Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PTFE - Polytetrafluoroethylene 0.0105 in (0.267 mm) White

Outer Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PTFE - Polytetrafluoroethylene 0.010 in (0.25 mm) 0.109 in (2.77 mm)

Overall Cable Diameter (Nominal)

0.109 in (2.77 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Shield Max. Current
Conductor(s) 5.7 Ohm/1000ft (19 Ohm/km) 71.5 pF/ft (235 pF/m) 8.1 Amps per conductor @ 25°C

Voltage

Voltage Rating
600 V

Temperature

Operating
-65°C to +200°C

Max. Pull Tension

44.5 lbs (20.2 kg)

Bulk Cable Weight

15 lbs/1000ft (22 kg/km)

Sustainability

CA Prop 65

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEMA Compliance

NEMA HP3

Military Compliance

MIL-W-16878/4 (Type E except stranding), (insulated conductors)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.379 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.379 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC Footnote
83307E 0091000 White 612825203896 E