Product Number: 83393

Electronic, 2 C #20 Str TC, FEP Ins, OS, Silicone Jkt, AWM 4516

High Temperature Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, Silicone Outer Jacket, AWM 4516

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.020 in (0.51 mm) 0.077 in (2.0 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Textile (Conductive) 100%
Tape Bi-Laminate (Alum+Nomex®) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
Silicone Rubber 0.037 in (0.94 mm) 0.242 in (6.15 mm)

Overall Cable Diameter (Nominal)

0.242 in (6.15 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 11.2 Ohm/1000ft 22 pF/ft (72 pF/m) 40 pF/ft (130 pF/m) 3.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating Voltage Rating
600 V (UL AWM 4516) 2000 V DC (Through Jacket)

Temperature

UL Temperature Operating
150°C -70°C to +150°C

Bend Radius

Stationary Min. Installation Min.
2.42 in (61.5 mm) 2.42 in (61.5 mm)

Max. Pull Tension

37.8 lbs (17.1 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1 (Singles)

AWM Compliance

AWM 4516

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.603 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.603 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83393 004500 Yellow Reel 500 ft 612825204572 C