Product Number: 83509

Electronic, 9 C #24 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP

High Temperature Electronic, 9 Conductor 24AWG (7x32) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) 0.036 in (0.91 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.014 in (0.36 mm) 0.190 in (4.83 mm)

Overall Cable Diameter (Nominal)

0.190 in (4.83 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 24 Ohm/1000ft 20 pF/ft (66 pF/m) 36 pF/ft (120 pF/m) 1.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

49.5 lbs (22.5 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Gas Resistant

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83509 002100 Red Reel 100 ft 612825204824 C
83509 002500 Red Reel 500 ft 612825204848 C
83509 0021000 Red Reel 1,000 ft 612825204831 C