Product Number: 83804

Electronic, 4 C #12 Str TC, FEP Ins, OS+TC Brd, Red FEP Jkt, CMP FPLP

High Temperature Electronic, 4 Conductor 12AWG (7x20) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Red FEP Outer Jacket, CMP FPLP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

fire alarms; extreme high/low temperature environments; indoor/outdoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 12 AWG 7x20 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.016 in (0.41 mm) 0.123 in (3.12 mm) Black, White, Red, Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.017 in (0.43 mm) 0.365 in (9.27 mm)

Overall Cable Diameter (Nominal)

0.365 in (9.27 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 1.74 Ohm/1000ft 32 pF/ft (100 pF/m) 55 pF/ft (180 pF/m) 22 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP), 300 V (AWM 1424)

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
3.6 in (91 mm) 3.6 in (91 mm)

Max. Pull Tension

406 lbs (184 kg)

Bulk Cable Weight

138 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, Article 800

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Gas Resistant

Update and Revision

Revision Number: 0.526 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.526 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83804 002500 Red Reel 500 ft 612825205791 C
83804 0021000 Red Reel 1,000 ft 612825205784 C