Product Number: 8442

Electronic, 2 C #22 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.060 in (1.5 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.170 in (4.32 mm)

Overall Cable Diameter (Nominal)

0.170 in (4.32 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 17.8 Ohm/1000ft 30 pF/ft (98 pF/m) 2.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

18 lbs (8.2 kg)

Bulk Cable Weight

14 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Plenum Number

88442, 82442

Update and Revision

Revision Number: 0.517 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.517 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8442 060100 Chrome Reel 100 ft 612825207238
8442 060500 Chrome Reel 500 ft 612825207269
8442 060U500 Chrome UnReel 500 ft 612825207221
8442 0601000 Chrome Reel 1,000 ft 612825207245 C
8442 060U1000 Chrome UnReel 1,000 ft 612825207214
8442 0605000 Chrome Reel 5,000 ft 612825207276 C Z
8442 06010000 Chrome Reel 10,000 ft 612825207252 C Y