Product Number: 8443
Electronic, 3 C #22 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.050 in (1.3 mm) | Black, Red, Green |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.172 in (4.37 mm) |
Overall Cable Diameter (Nominal) |
0.172 in (4.37 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 17.8 Ohm/1000ft | 34 pF/ft (110 pF/m) | 2.9 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 150 V (AWM 2576) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.7 in (43 mm) | 1.7 in (43 mm) |
Max. Pull Tension |
27 lbs (12 kg) |
---|---|
Bulk Cable Weight |
90 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2576 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.507 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.507 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8443 060100 | Chrome | Reel | 100 ft | 612825207320 | |
8443 060500 | Chrome | Reel | 500 ft | 612825207344 | |
8443 060U500 | Chrome | UnReel | 500 ft | 612825207313 | |
8443 0601000 | Chrome | Reel | 1,000 ft | 612825207337 | C |