Product Number: 8444ZH

Electronic, 4 C #22 Str TC, PO Ins, LSZH Jkt, CMG

Electronic, 4 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.050 in (1.3 mm) Black, White, Red, Green

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.032 in (0.81 mm) 0.185 in

Overall Cable Diameter (Nominal)

0.185 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.8 Ohm/1000ft 15 pF/ft (49 pF/m) 2.32 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.85 in (47.0 mm) 1.85 in

Max. Pull Tension

36.4 lbs (16.5 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor, Non-Halogenated

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 21307

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.286 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.286 Revision Date: 05-05-2023

Part Numbers

Item # Color UPC
8444ZH 0101000 Black 612825382256
8444ZH 010500 Black 612825382263