Product Number: 8445MN
SpaceMaker™, 5 C #22 Str TC, PO Ins, PVC Jkt, AWM 2937
SpaceMaker™, 5 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 5 | 22 AWG | 19x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Black, White, Red, Green, Brown |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.167 in |
Overall Cable Diameter (Nominal) |
0.167 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|
18.1 Ohm/1000ft | 16.6 pF/ft (54.5 pF/m) | 51 Ohm | 2.32 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.670 in (17.0 mm) | 0.670 in |
Max. Pull Tension |
47.5 lbs (21.5 kg) |
---|---|
Bulk Cable Weight |
19 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
AWM Compliance |
AWM 2937 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.201 Revision Date: 05-05-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.201 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8445MN 006100 | Blue, Light | Reel | 100 ft | 612825388647 |
8445MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825388654 |
8445MN 008100 | Gray | Reel | 100 ft | 612825388661 |
8445MN 0081000 | Gray | Reel | 1,000 ft | 612825388678 |