Product Number: 8448

Electronic, 8 C #18+22 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 8 Conductor 18+22AWG (16x30+7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 19x30 TC - Tinned Copper
Conductor(s) 6 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.080 in mm Black, White
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) Red, Green, Brown, Blue, Yellow, Orange

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.259 in

Overall Cable Diameter (Nominal)

0.259 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 7.0 Ohm/1000ft 14 Amps per Conductor at 25°C (18 AWG)
Conductor(s) 17.8 Ohm/1000ft (58.4 Ohm/km) 4 Amps per Conductor at 25ºC (22 AWG)

Voltage

UL Voltage Rating
300 V (CMG), 150 V (AWM 2576)

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
2.59 in (65.8 mm) 2.59 in

Max. Pull Tension

96 lbs (44 kg)

Bulk Cable Weight

47 lbs/1000ft

Environmental Suitability

Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8448 060500 Chrome Reel 500 ft 612825207597 C
8448 0601000 Chrome Reel 1,000 ft 612825207580 C
8448 060U1000 Chrome UnReel 1,000 ft 612825207573