Product Number: 8457

Electronic, 12 C #22 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 12 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.050 in (1.3 mm) White, Black, Blue, Brown, Green, Gray, Orange, Purple, Red, Pink, Tan, Yellow

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.272 in (6.91 mm)

Overall Cable Diameter (Nominal)

0.272 in (6.91 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 18 Ohm/1000ft 34 pF/ft (110 pF/m) 4.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
150 V (CMG), 150 V (UL AWM 2576)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

109 lbs (49.4 kg)

Bulk Cable Weight

47 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8457 060100 Chrome Reel 100 ft 612825207993
8457 060500 Chrome Reel 500 ft 612825208013 C
8457 060U500 Chrome UnReel 500 ft 612825207986
8457 0601000 Chrome Reel 1,000 ft 612825208006 C
8457 060U1000 Chrome UnReel 1,000 ft 612825207979
8457 0605000 Chrome Reel 5,000 ft 612825208020 C