Product Number: 8468MN

SpaceMaker™, 15 C #18 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 15 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 15 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.347 in Yes

Overall Cable Diameter (Nominal)

0.347 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 14.8 pF/ft (48.6 pF/m) 39 Ohm 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.390 in (35.31 mm) 1.390 in

Max. Pull Tension

307.5 lbs (139.5 kg)

Bulk Cable Weight

101 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.304 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.304 Revision Date: 05-05-2023


Part Numbers

Item # Color UPC
8468MN 006100 Blue, Light 612825386001
8468MN 0061000 Blue, Light 612825385981
8468MN 008100 Gray 612825385998
8468MN 0081000 Gray 612825382669
8468MN 004100 Yellow 612825385967
8468MN 0041000 Yellow 612825385974