Product Number: 8489
Electronic, 4 C #18 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.081 in (2.1 mm) | Black, White, Red, Green |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.264 in (6.71 mm) |
Overall Cable Diameter (Nominal) |
0.264 in (6.71 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 7.06 Ohm/1000ft | 26 pF/ft (85 pF/m) | 11.2 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2598) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.6 in (66 mm) | 2.6 in (66 mm) |
Max. Pull Tension |
99 lbs (45 kg) |
---|---|
Bulk Cable Weight |
44 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL loading , FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CMG, CL3 |
AWM Compliance |
AWM 2598 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
88489, 82489 |
History
Update and Revision |
Revision Number: 0.515 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.515 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8489 060100 | Chrome | Reel | 100 ft | 612825208754 | |
8489 060250 | Chrome | Reel | 250 ft | 612825208778 | |
8489 060500 | Chrome | Reel | 500 ft | 612825208785 | C |
8489 060U500 | Chrome | UnReel | 500 ft | 612825208747 |