Product Number: 85103

Electronic, 3 C #16 Str TC, ETFE Ins, ETFE Jkt

High Temperature Electronic, 3 Conductor 16AWG (19x29) Tinned Copper, ETFE Insulation, ETFE Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) ETFE - Ethylene Tetrafluoroethylene 0.0135 in (0.343 mm) 0.082 in (2.1 mm) Black, White, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
ETFE - Ethylene Tetrafluoroethylene 0.019 in (0.48 mm) 0.223 in

Overall Cable Diameter (Nominal)

0.223 in.

Electricals

Nom. Conductor DCR Max. Current
4.76 Ohm/1000ft 12 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-60°C To +150°C

Bend Radius

Stationary Min. Installation Min.
2.23 in (56.6 mm) 2.23 in

Max. Pull Tension

120 lbs (54 kg)

Bulk Cable Weight

40 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Tefzel is a trademark of Dupont.

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
85103 3681000 Clear, Transparent Reel 1,000 ft 612825210603 C