Product Number: 8771
Electronic, 3 C #22 Str TC, PE Ins, OS, PVC Jkt, CM
Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | Black, Red, Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.199 in (5.05 mm) |
Overall Cable Diameter (Nominal) |
0.199 in (5.05 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 17.8 Ohm/1000ft | 23 pF/ft (75 pF/m) | 41 pF/ft (130 pF/m) | 6 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 300 V (UL AWM 2093) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.56 in (14 mm) | 2.0 in (51 mm) |
Max. Pull Tension |
36.4 lbs (16.5 kg) |
---|---|
Bulk Cable Weight |
22 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL loading , IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2093 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.535 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.535 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
8771.00U152 | Chrome | UnReel | 152 m | 8719605019264 | |
8771.01152 | Chrome | Reel | 152 m | 8719605019288 | |
8771 060250 | Chrome | Reel | 250 ft | 612825215738 | |
8771.00U305 | Chrome | UnReel | 305 m | 8719605019271 |