Product Number: 8771NH
Electronic, 3C #22 Str TC, PO ins, OS, LSNH Jkt 300V
Electronic, 3 Conductor AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Audio, Control & Instrumentation cable; For data transmission applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 3 |
Conductor Count |
3 |
---|
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene | 1.57 mm | 0.05 mm | 0.017 in |
Color Chart
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Wire 3 | Clear |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 9 / 12 µm | TC - Tinned Copper | AWG22/7 | 7x30 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.3 mm | 0.9 mm |
Construction and Dimensions
Cabling
Description | Twists |
---|---|
3 wires twisted to cable core | 8 twist/ft |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
49.2 Ohm/km | 43.3 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
75.5 pF/m | 134.5 pF/m |
Impedance
Nominal Characteristic Impedance |
---|
69 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 2.9 Amps per Conductor |
Voltage
UL Voltage Rating | Voltage Rating [V] |
---|---|
300 V RMS | 300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
UL Temp Rating |
60°C |
Storage Temperature Range |
-45°C To +80°C |
Operating Temperature Range |
-20°C To +60°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Bulk Cable Weight |
22 lbs/1000ft |
Max. Pull Tension |
163 N |
Min. Bend Radius During Installation |
53 mm |
Min. Bend Radius/Minor Axis |
2 in |
Standards
CPR Euroclass |
Eca |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|---|
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.300 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.300 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
8771NH.00152 | Chrome | Reel | 152 m | 8719605019332 |
8771NH.00305 | Chrome | Reel | 305 m | 8719605019349 |
8771NH.00500 | Chrome | Reel | 500 m | 8719605019356 |
8771NH.001000 | Chrome | Reel | 1,000 m | 8719605019325 |