Product Number: 8774

Audio, Control & Instrument, #22-9pr, PP, Indiv. Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 9-Pair, 22 AWG stranded (7x30) tinned copper conductor, polypropylene insulation, individually shielded pairs with Beldfoil® (100% coverage), overall PVC jacket and 22 AWG stranded tinned copper drain wire.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 9 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.011 in (0.28 mm) 0.050 in (1.3 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.034 in (0.86 mm) 0.410 in (10.4 mm)

Overall Cable Diameter (Nominal)

0.410 in (10.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 11.54 Ohm/1000ft (37.86 Ohm/km) 30 pF/ft (98 pF/m) 55 pF/ft (180 pF/m) 50 Ohm 66% 1.96 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.1 in (100 mm) 4.1 in (100 mm)

Max. Pull Tension

172.9 lbs (78.43 kg)

Bulk Cable Weight

101 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.548 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8774 060100 Chrome Reel 100 ft 612825215899
8774 060250 Chrome Reel 250 ft 612825215912 C
8774 060500 Chrome Reel 500 ft 612825215929 C
8774 0601000 Chrome Reel 1,000 ft 612825215905 C