Product Number: 88489

Electronic, 4 C #18 Str TC, FEP Ins, FEP Jkt, CMP

High Temperature Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 19x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.0065 in (0.17 mm) 0.042 in (1.1 mm) Black, White, Red, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.009 in (0.23 mm) 0.156 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.4 Ohm/1000ft 21 pF/ft (69 pF/m) 11.52 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

Operating
-70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
1.56 in (39.6 mm) 1.56 in

Max. Pull Tension

82 lbs (37 kg)

Bulk Cable Weight

28 lbs/1000ft

Environmental Suitability

Outdoor, Burial

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CL3P, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8489

Update and Revision

Revision Number: 0.359 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.359 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
88489 0021000 Red Reel 1,000 ft 612825217046 C