Product Number: 88723
Audio, Control & Instrument, #22-2pr, FEP, Indiv. Foil, FEP Jkt, CMP
Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, FEP insulation, twisted pairs, individually Beldfoil® shielded (100% coverage), 24 AWG stranded (7x32) tinned copper drain wire, FEP jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.042 in (1.1 mm) | Black & Red, Green & White |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.15 in (3.8 mm) |
Overall Cable Diameter (Nominal) |
0.15 in (3.8 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 17.42 Ohm/1000ft (57.15 Ohm/km) | 35 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 40 Ohm | 69% | 2.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -70°C to +200°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.5 in (38 mm) | 1.5 in (38 mm) |
Max. Pull Tension |
42 lbs (19 kg) |
---|---|
Bulk Cable Weight |
19 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
8723 |
Product Notes
Notes |
Non.conduit. Gas/vapor-tight jacket. |
---|
History
Update and Revision |
Revision Number: 0.552 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.552 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
88723 002100 | Red | 612825217169 | C |
88723 0021000 | Red | 612825217176 | C |
88723 002500 | Red | 612825217183 | C |
88723 0025000 | Red | 612825217190 |