Product Number: 88778
Audio, Control & Instrument, #22-6pr, FEP, Indiv. Foil, FEP Jkt, CMP
Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductor, FEP insulation, twisted pairs individually shielded with Beldfoil® (100% coverage), overall jacket per table below, 22 AWG stranded tinned copper drain wire.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | 0.049 in (1.2 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC | each pair |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.020 in (0.51 mm) | 0.321 in (8.15 mm) |
Overall Cable Diameter (Nominal) |
0.321 in (8.15 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 160 Ohm/km (49 Ohm/1000ft) | 11.54 Ohm/1000ft (37.86 Ohm/km) | 31 pF/ft (100 pF/m) | 67 pF/ft (220 pF/m) | 50 Ohm | 69% | 1.96 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -70°C to +200°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.1 in (79 mm) | 3.1 in (79 mm) |
Max. Pull Tension |
128 lbs (58.1 kg) |
---|---|
Bulk Cable Weight |
70 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA 262 (UL910), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
8778 |
Product Notes
Notes |
Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
---|
History
Update and Revision |
Revision Number: 0.563 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.563 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
88778 002100 | Red | 612825217466 | C |
88778 0021000 | Red | 612825217473 | C |
88778 002500 | Red | 612825217480 | C |