Product Number: 8877MN

SpaceMaker™, 7 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 7 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Construction Details

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.01 in (0.25 mm) 0.057 in (1.4 mm) Black, White, Red, Green, Brown, Blue, Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.207 in

Overall Cable Diameter (Nominal)

0.207 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
11.2 Ohm/1000ft 15.7 pF/ft (51.5 pF/m) 61.3 pF/ft (201 pF/m) 47 Ohm 2.66 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.830 in (21.1 mm) 0.830 in

Max. Pull Tension

103.6 lbs (46.99 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.216 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.216 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
8877MN 006100 Blue, Light Reel 100 ft 612825392460
8877MN 0061000 Blue, Light Reel 1,000 ft 612825392477
8877MN 008100 Gray Reel 100 ft 612825392484
8877MN 0081000 Gray Reel 1,000 ft 612825392491
8877MN 004100 Yellow Reel 100 ft 612825392446
8877MN 0041000 Yellow Reel 1,000 ft 612825392453