Product Number: 8886MN

SpaceMaker™, 15 C #22 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 15 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material No. of Conductors
22 19x34 TC - Tinned Copper 15

Conductor Count

15

Insulation

Material Nominal Wall Thickness
PP - Polypropylene 0.016 in

Color Chart

Color
Black
White
Red
Dark Green
Brown
Dark Blue
Orange
Yellow
Purple
Gray
Pink
Tan
Aqua
Light Green
Light Blue

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.271 in 0.016 in

Conductor DCR

Nominal Conductor DCR
14.9 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
33.0 pF/ft 66.0 pF/ft

Inductance

Nominal Inductance
0.031 µH/ft

Impedance

Nominal Characteristic Impedance
22 Ohm

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

80°C

Operating Temperature Range

-20°C To +80°C

Bulk Cable Weight

74 lbs/1000ft

Max. Pull Tension

77 lbs

Min. Bend Radius During Installation

1.080 in

Min. Bend Radius (Continuous Flexing)

2.710 in

UL AWM Style Compliance

AWM 2937 (300 V 80C)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

Suitability - Indoor

Yes

CSA Flammability

FT2

UL voltage rating

300 V RMS

Update and Revision

Revision Number: 0.219 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.219 Revision Date: 05-05-2023

Part Numbers

Item # Color Put-Up Type Length UPC
8886MN 006100 Blue, Light Reel 100 ft 612825393047
8886MN 0061000 Blue, Light Reel 1,000 ft 612825393054
8886MN 008100 Gray Reel 100 ft 612825393061
8886MN 0081000 Gray Reel 1,000 ft 612825393078
8886MN 004100 Yellow Reel 100 ft 612825393023
8886MN 0041000 Yellow Reel 1,000 ft 612825393030