Product Number: 89418

Electronic, 4 C #18 Str TC, FEP Ins, OS, FEP Jkt, CMP

High Temperature Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.057 in (1.4 mm) Black, White, Red, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.014 in (0.36 mm) 0.173 in (4.39 mm)

Overall Cable Diameter (Nominal)

0.173 in (4.39 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Conductor(s) 7.06 Ohm/1000ft 30 pF/ft (98 pF/m) 57 pF/ft (190 pF/m) 69% 13.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -20°C to +150°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

114 lbs (51.7 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9418

Notes

Chemical Resistance: Gasoline

Update and Revision

Revision Number: 0.528 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.528 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
89418 002100 Red Reel 100 ft 612825220930 C
89418 002500 Red Reel 500 ft 612825220954 C
89418 0021000 Red Reel 1,000 ft 612825220947 C
89418 0025000 Red Reel 5,000 ft 612825220961 C Z