Product Number: 9260
Electronic, 6 C #20 Str TC, PVC Ins, OA TC Brd, PVC Jkt, CMG
Electronic, 6 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 6 | 20 AWG | 7x28 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.070 in (1.8 mm) | Black, White, Red, Green, Orange, Blue |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.305 in (7.75 mm) |
Overall Cable Diameter (Nominal) |
0.305 in (7.75 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 9.5 Ohm/1000ft | 26 pF/ft (85 pF/m) | 50 pF/ft (160 pF/m) | 3.2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.1 in (79 mm) | 3.1 in (79 mm) |
Max. Pull Tension |
131 lbs (59.4 kg) |
---|---|
Bulk Cable Weight |
64 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.518 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.518 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9260 060100 | Chrome | Reel | 100 ft | 612825225911 | |
9260 060500 | Chrome | Reel | 500 ft | 612825225935 | C |
9260 0601000 | Chrome | Reel | 1,000 ft | 612825225928 | C |
9260 0605000 | Chrome | Reel | 5,000 ft | 612825225942 | C Z |