Product Number: 9261

Electronic, 12 C #20 Str TC, PVC Ins, OA TC Brd, PVC Jkt, CMG

Electronic, 12 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.070 in (1.8 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.396 in (10.1 mm)

Overall Cable Diameter (Nominal)

0.396 in (10.1 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 9.5 Ohm/1000ft 26 pF/ft (85 pF/m) 57 pF/ft (190 pF/m) 3.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.0 in (100 mm) 4.0 in (100 mm)

Max. Pull Tension

231 lbs (105 kg)

Bulk Cable Weight

105 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9261 060100 Chrome Reel 100 ft 612825225959
9261 0601000 Chrome Reel 1,000 ft 612825225966 C