Product Number: 9405

Electronic, 2+6 C #18+16 Str TC, PVC Ins, PVC Jkt, CM

Electronic, 2+6 Conductor 18+16AWG (19x30+19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 18 AWG 19x30 TC - Tinned Copper
Conductor(s) 2 16 AWG 19x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) Brown, Red, Yellow, Blue, Orange, Green
Conductor(s) PVC - Polyvinyl Chloride 0.019 in (0.48 mm) Black, White

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.345 in (8.76 mm)

Overall Cable Diameter (Nominal)

0.345 in (8.76 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 6.8 Ohm/1000ft (22 Ohm/km) 4 Amps per Conductor at 25ºC
Conductor(s) 4.0 Ohm/1000ft (13 Ohm/km) 4.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM, UL AWM 2464)

Temperature

UL Temperature Operating
80°C (UL AWM 2464) -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.5 in (89 mm) 3.5 in (89 mm)

Max. Pull Tension

181 lbs (82.1 kg)

Bulk Cable Weight

87 lbs/1000ft (130 kg/km)

Environmental Suitability

Indoor, Outdoor, UV Resistance

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2464

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9405 0601000 Chrome 612825240013 C