Product Number: 9439

Electronic, 7 C #20 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 7 Conductor 20AWG (7x28) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.065 in (1.7 mm) Black, White, Red, Green, Brown, Blue, Orange

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.260 in (6.60 mm)

Overall Cable Diameter (Nominal)

0.260 in (6.60 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 10.7 Ohm/1000ft 27 pF/ft (89 pF/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

88 lbs (40 kg)

Bulk Cable Weight

50 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9439 060100 Chrome 612825249146
9439 0601000 Chrome 612825249153 C
9439 060500 Chrome 612825249160 C
9439 0605000 Chrome 612825249177
9439 060U1000 Chrome 612825249122
9439 060U500 Chrome 612825249139